|
You are here:
|
Product Category |
APC Smart-UPS 2200VA USB & Serial 230V
SUA2200I Features
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Smart-UPS Features & Benefits
Availability
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Manageability
Network manageable
Provides remote management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial Connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
algeria, angola, antigua and barbuda, argentina, armenia, azerbaijan, bahrain, bangladesh, belarus, benin, bolivia, botswana, brazil, burkina faso, burundi, cambodia, cameroon, central african republic, chad, chile, congo, congo, the democratic republic of the, cote d'ivoire, djibouti, east timor, egypt, equatorial guinea, ethiopia, gabon, gambia, georgia, ghana, grenada, guadeloupe, guinea, guyane française, hong kong, india, indonesia, iraq, israel, jordan, kazakhstan, kenya, korea, republic of, kuwait, lebanon, lesotho, liberia, madagascar, malawi, malaysia, mali, martinique, mauritania, mauritius, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, niger, nigeria, oman, pakistan, paraguay, peru, philippines, reunion, russian federation, rwanda, saint kitts and nevis, saint lucia, saint vincent and the grenadines, saudi arabia, senegal, sierra leone, singapore, somalia, south africa, sri lanka, sudan, taiwan, tanzania, united republic of, thailand, togo, turkey, turkmenistan, turks and caicos islands, uganda, ukraine, united arab emirates, uruguay, uzbekistan, viet nam, western sahara, yemen, zambia, zimbabwe
|
|||||||||||