APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD

Marine

APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD
SUA1500R2X93
Email Technical Specifications Printer Friendly
Marine Marine
More Images

APC Marine,980 Watts /1440 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Rack Height 2 U

Includes: CD with software, Installation guide, Smart UPS signalling RS-232 cable

Standard Lead Time: Usually Ships within 4 Weeks

Output

Output Power Capacity
980 Watts / 1440 VA
Max Configurable Power
980 Watts / 1440 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
--
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
457.00 mm
Rack Height
2U
Net Weight
28.64 KG
Shipping Weight
31.91 KG
Shipping Height
251.00 mm
Shipping Width
594.00 mm
Shipping Depth
603.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
46.00 dBA
Online Thermal Dissipation
171.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.