APC Smart-UPS XL 4ft Battery Pack Extension Cable for SUA48 series packs Technical Specifications

Smart-UPS Accessories

APC Smart-UPS XL 4ft Battery Pack Extension Cable for SUA48 series packs
SUA039
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Accessories
More Images

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.41 KG
Maximum Height
51.00 mm
Maximum Width
203.00 mm
Maximum Depth
152.00 mm
Shipping Weight
0.50 KG
Shipping Height
64.00 mm
Shipping Width
224.00 mm
Shipping Depth
173.00 mm
Color
Black

Sustainable Offer Status