APC Smart-UPS Hardwire Kit for SUA 2200/3000/5000 Models

Smart-UPS Accessories

APC Smart-UPS Hardwire Kit for SUA 2200/3000/5000 Models
SUA031
Email Technical Specifications Printer Friendly
Smart-UPS Accessories
More Images

APC Smart-UPS Accessories, Input: 120V, 208V, 230V, Output: 120V, 208V, 230V

Includes: Hardwire panel, Installation guide

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V, 208V, 230V
Maximum Total Current Draw per Phase
30A

Input

Nominal Input Voltage
120V, 208V, 230V
Maximum Line Current per phase
30A

Physical

Net Weight
0.91 KG
Maximum Height
127.00 mm
Maximum Width
178.00 mm
Maximum Depth
51.00 mm
Shipping Weight
1.36 KG
Shipping Height
127.00 mm
Shipping Width
178.00 mm
Shipping Depth
254.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
cUL Recognized, UL Recognized
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant