APC Smart-UPS 700XL 120V Technical Specifications

Smart-UPS

APC Smart-UPS 700XL 120V
SU700XL
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS,450 Watts /700 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
450 Watts / 700 VA
Max Configurable Power
450 Watts / 700 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R
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
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
2 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SU700XL
B SU700XL
+ (1)SU24XLBP
C SU700XL
+ (2)SU24XLBP
D SU700XL
+ (3)SU24XLBP
E SU700XL
+ (4)SU24XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
216.00 mm
Maximum Width
170.00 mm
Maximum Depth
439.00 mm
Net Weight
24.09 KG
Shipping Weight
26.36 KG
Color
Beige
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
42.00 dBA
Online Thermal Dissipation
100.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.