APC Smart-UPS 700VA 120V Technical Specifications

Smart-UPS

APC Smart-UPS 700VA 120V
SU700NET
DISCONTINUED : recommended replacement product SUA750
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS
More Images

APC Smart-UPS,450 Watts /700 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
450 Watts / 700 VA
Max Configurable Power
450 Watts / 700 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(4) NEMA 5-15R NEMA 5-15R
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
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
157.00 mm
Maximum Width
137.00 mm
Maximum Depth
358.00 mm
Net Weight
13.18 KG
Shipping Weight
14.56 KG
Shipping Height
279.00 mm
Shipping Width
273.00 mm
Shipping Depth
495.00 mm
Color
Beige
Units per Pallet
24.00
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
41.00 dBA
Online Thermal Dissipation
85.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, NOM, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.