|
You are here:
|
Product Category |
APC Smart-UPS 700VA 230V Serial Black
Output
Output Power Capacity
450 Watts
/ 700 VA
Max Configurable Power
450 Watts
/ 700 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Topology
Line Interactive
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
174 - 286V
Input voltage adjustable range for mains operation
168 - 302V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Surge Protection and Filtering
Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
157.00 mm
Maximum Width
137.00 mm
Maximum Depth
358.00 mm
Net Weight
13.18 KG
Shipping Weight
14.55 KG
Shipping Height
279.00 mm
Shipping Width
273.00 mm
Shipping Depth
495.00 mm
Color
Black
Units per Pallet
40.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
41.00 dBA
Online Thermal Dissipation
85.00 BTU/hr
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||