SU5000I
DISCONTINUED : recommended replacement product SUA5000RMI5U

Smart-UPS
APC Smart-UPS 5000VA 230V

SU5000ISU5000I

APC Smart-UPS, 3750 Watts / 5000 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Runtime Chart

Output

Output Power Capacity
3750 Watts / 5000 VA
Max Configurable Power
3750 Watts / 5000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13
(2) IEC 320 C19
(6) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
174 - 286V
Input voltage adjustable range for mains operation
168 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
2
Typical Backup Time
at Half Load
18.8 minutes (1875 Watts)
Typical Backup Time
at Full Load
5.7 minutes (3750 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management,SmartSlot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
439.00 mm
Maximum Width
229.00 mm
Maximum Depth
665.00 mm
Net Weight
95.45 KG
Shipping Weight
110.00 KG
Shipping Height
700.00 mm
Shipping Width
600.00 mm
Shipping Depth
770.00 mm
Color
Beige

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
53.00 dBA
Online Thermal Dissipation
430.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,GOST,TUV,VDE
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
Environmental Compliance
RoHS 7b Exemption
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.