SU48R3XLBP
DISCONTINUED

APC Smart-UPS 48V RM 3U External Battery Pack

SU48R3XLBPSU48R3XLBP
More Images

Includes: User Manual

Output

battoutvolt
12.0

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
1728
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
RBC™ Quantity
2
Battery blocks per string
4

Physical

Net Weight
140.00 lbs. (63.64 kg)
Maximum Height
5.26 inches (133 mm)
Maximum Width
19.00 inches (483 mm)
Maximum Depth
26.00 inches (660 mm)
Shipping Weight
155.00 lbs. (70.46 kg)
Shipping Width
24.00 inches (610 mm)
Shipping Height
12.00 inches (305 mm)
Shipping Depth
32.00 inches (813 mm)
Rack Height
3U
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
2 years repair or replace