Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SU420INET
DISCONTINUED : recommended replacement product SC420I

Smart-UPS
APC Smart-UPS 420VA 230V

SU420INETSU420INET
More Images

APC Smart-UPS, 260 Watts / 420 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Runtime Chart

Output

Output Power Capacity
260 Watts / 420 VA
Max Configurable Power
260 Watts / 420 VA
Nominal Output Voltage
230V
Output Connections
(1) IEC 320 C13
(3) IEC 320 C13
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
13.5 minutes (130 Watts)
Typical Backup Time
at Full Load
5.5 minutes (260 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Emergency Power Off (EPO)
N/A

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
6.60 inches (168 mm)
Maximum Width
4.70 inches (119 mm)
Maximum Depth
14.50 inches (368 mm)
Net Weight
20.00 lbs. (9.09 kg)
Shipping Weight
22.50 lbs. (10.23 kg)
Shipping Height
12.50 inches (318 mm)
Shipping Width
10.30 inches (262 mm)
Shipping Depth
20.00 inches (508 mm)
Color
Beige
Units per Pallet
40.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
0.00 dBA
Online Thermal Dissipation
50.00 BTU/hr

Conformance

Regulatory Approvals
EN 50091-1,EN 50091-2,GOST,VDE
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.