APC Smart-UPS 3000VA RM 3U 120V Technical Specifications

Smart-UPS

APC Smart-UPS 3000VA RM 3U 120V
SU3000RM3U
DISCONTINUED : recommended replacement product SUA3000RM2U
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS,2250 Watts /3000 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
2250 Watts / 3000 VA
Max Configurable Power
2250 Watts / 3000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
880 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
133.00 mm
Maximum Width
483.00 mm
Maximum Depth
635.00 mm
Rack Height
3U
Net Weight
51.82 KG
Shipping Weight
60.00 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Beige
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
47.00 dBA
Online Thermal Dissipation
375.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1449, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.