APC Smart-UPS RM 2U XL 24V Battery Pack Black Technical Specifications

Smart-UPS Battery Systems

APC Smart-UPS RM 2U XL 24V Battery Pack Black
SU24R2XLBP
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Battery Systems Smart-UPS Battery Systems
More Images

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Battery blocks per string
4

Physical

Net Weight
30.45 KG
Maximum Height
86.00 mm
Maximum Width
432.00 mm
Maximum Depth
483.00 mm
Shipping Weight
36.36 KG
Shipping Width
591.00 mm
Shipping Height
279.00 mm
Shipping Depth
635.00 mm
Rack Height
2U
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 85%
Operating Elevation
0-3000 meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 85%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS