APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out

Global Deployment

APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out
SU2200R3X167
Email Technical Specifications Printer Friendly
Global Deployment Global Deployment
More Images

APC Global Deployment,1600 Watts /2200 VA,Input 120V, 230V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: CD with software, Country-specific detachable power cord, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Output

Output Power Capacity
1600 Watts / 2200 VA
Max Configurable Power
1600 Watts / 2200 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
--
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V, 230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P NEMA 5-20P
Schuko CEE 7 / EU1-16P
British BS1363A
Italian CEI 23-16
Cord Length
1.83 meters
Input voltage range for main operations
--V
Input voltage adjustable range for mains operation
--V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
132.00 mm
Maximum Width
483.00 mm
Maximum Depth
635.00 mm
Rack Height
3U
Net Weight
46.82 KG
Shipping Weight
55.92 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Beige

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
47.00 dBA
Online Thermal Dissipation
275.00 BTU/hr
Protection Class
--

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.