APC Smart-UPS 2200VA 120V Technical Specifications

Smart-UPS

APC Smart-UPS 2200VA 120V
SU2200NET
DISCONTINUED : recommended replacement product SUA2200
Email Technical Specifications Printer Friendly  
Smart-UPS
More Images

APC Smart-UPS,1600 Watts /2200 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
1600 Watts / 2200 VA
Max Configurable Power
1600 Watts / 2200 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P NEMA 5-20P
Cord Length
1.83 meters
Input voltage range for main operations
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
880 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432.00 mm
Maximum Width
196.00 mm
Maximum Depth
546.00 mm
Net Weight
50.91 KG
Shipping Weight
60.91 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Beige
Units per Pallet
3.00
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
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
275.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.