APC Smart-UPS XL 1400VA RM 3U 120V - Black Technical Specifications

Smart-UPS

APC Smart-UPS XL 1400VA RM 3U 120V - Black
SU1400RMXLB3U
DISCONTINUED : recommended replacement product SMX1500RM2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1050 Watts /1400 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
1050 Watts / 1400 VA
Max Configurable Power
1050 Watts / 1400 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R
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
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V
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
Replacement battery cartridge note
UPS and XL BP use a different RBC. SU24RMXLBP2U = RBC26
Runtime Graph
Curve Part Number(s)
A SU1400RMXLB3U
B SU1400RMXLB3U
+ (1)SU24R2XLBP
C SU1400RMXLB3U
+ (2)SU24R2XLBP
D SU1400RMXLB3U
+ (3)SU24R2XLBP
E SU1400RMXLB3U
+ (4)SU24R2XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 87.3%
50% 92.6%
75% 94.2%
100% 94.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators, LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
800 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
130.00 mm
Maximum Width
432.00 mm
Maximum Depth
394.00 mm
Rack Height
3U
Net Weight
31.82 KG
Shipping Weight
38.64 KG
Shipping Height
346.00 mm
Shipping Width
584.00 mm
Shipping Depth
524.00 mm
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 85%
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
48.00 dBA
Online Thermal Dissipation
155.00 BTU/hr

Conformance

Regulatory Approvals
BSMI, CSA, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.