APC Smart-UPS 1400VA RM 2U 120V Technical Specifications

Smart-UPS

APC Smart-UPS 1400VA RM 2U 120V
SU1400RM2U
DISCONTINUED : recommended replacement product SUA1500RM2U
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS,950 Watts /1400 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 2 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
950 Watts / 1400 VA
Max Configurable Power
950 Watts / 1400 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
457.00 mm
Rack Height
2U
Net Weight
28.64 KG
Shipping Weight
31.91 KG
Shipping Height
251.00 mm
Shipping Width
594.00 mm
Shipping Depth
603.00 mm
Color
Beige
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
46.00 dBA
Online Thermal Dissipation
171.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.