Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SU042-4
DISCONTINUED : recommended replacement product AP7752

Rack-mount Transfer Switches
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out

SU042-4
More Images

APC Rack-mount Transfer Switches , Input: 120V , Input Connections: NEMA L5-30P , Cord Length: 6 feet ( 1.83 meters ) , Output: 120V , Output Connections: NEMA 5-20R

Includes: Rack Mounting brackets, User Manual

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
24A
Output Connections
(6) NEMA 5-20R
Always on Outlets
6
Overload Protection
Yes

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L5-30P
Cord Length
1.83 meters
Number of Power Cords
2
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
30A
Load Capacity
2440 VA

Physical

Net Weight
5.16 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
229.00 mm
Shipping Weight
8.58 KG
Shipping Height
216.00 mm
Shipping Width
578.00 mm
Shipping Depth
330.00 mm
Color
Beige

Environmental

Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA,UL Listed
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption