APC 4-Post Rackmount Rails Technical Specifications

Smart-UPS Accessories

APC 4-Post Rackmount Rails
SU032A
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Accessories
More Images

APC Smart-UPS Accessories,

Includes: Installation guide, Mounting Hardware, Rack Mounting brackets, Screws

Standard Lead Time: Usually in Stock

Physical

Maximum Height
44.00 mm
Maximum Width
527.00 mm
Maximum Depth
89.00 mm
Net Weight
2.73 KG
Shipping Weight
3.18 KG
Shipping Height
70.00 mm
Shipping Width
695.00 mm
Shipping Depth
114.00 mm
Color
Grey
Units per Pallet
130.00

Conformance

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS