APC Backplate Kit W/(4) 5-15R, (2) 5ALT-20R, (1) L5-20R For SU2200RMXLNET, SU3000RMNET Technical Specifications

Smart-UPS Accessories

APC Backplate Kit W/(4) 5-15R, (2) 5ALT-20R, (1) L5-20R For SU2200RMXLNET, SU3000RMNET
SU029RM
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS Accessories, Input: 120V, Output Connections: NEMA 5-15R,NEMA 5-20R,NEMA L5-20R

Output

Output Connections
(4) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R
(1) NEMA L5-20R NEMA L5-20R

Input

Nominal Input Voltage
120V
Number of Power Cords
1

Physical

Net Weight
0.92 KG
Maximum Height
127.00 mm
Maximum Width
178.00 mm
Maximum Depth
254.00 mm
Shipping Weight
1.36 KG
Shipping Height
127.00 mm
Shipping Width
178.00 mm
Shipping Depth
254.00 mm
Color
--

Sustainable Offer Status