MGE Epsilon STS 200 Amps Technical Specifications

Static Transfer Switches

MGE Epsilon STS 200 Amps
STE200
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Static Transfer Switches
More Images

APC Static Transfer Switches, Input: 208V 3PH, 480V 3PH, 600V 3PH, Input Connections: Hard Wire 4-wire (3PH + G), Hard Wire 5-wire (3PH + N + G), Output: 208V 3PH, 480V 3PH, 600V 3PH, Output Connections: Hard Wire 4-wire (3PH + G),Hard Wire 5-wire (3PH + N + G)

Includes: Installation guide, User Manual

Output

Nominal Output Voltage
208V 3PH, 480V 3PH, 600V 3PH
Maximum Total Current Draw per Phase
200A
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)

Input

Nominal Input Voltage
208V 3PH, 480V 3PH, 600V 3PH
Input Frequency
50/60 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Hard Wire 5-wire (3PH + N + G)
Maximum Line Current per phase
200A

Physical

Net Weight
413.64 KG
Maximum Height
1829.00 mm
Maximum Width
635.00 mm
Maximum Depth
762.00 mm
Shipping Weight
413.64 KG
Shipping Height
72.00 mm
Shipping Width
635.00 mm
Shipping Depth
762.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 90%
Operating Elevation
0-999.9 meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
5 - 90%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
CE, IEC 60950, TUV
Standard Warranty
1 year repair or replace

Sustainable Offer Status