Rack PDU, Basic, 1U, 30A, 120V, (12)5-20

Basic Rack PDU

Rack PDU, Basic, 1U, 30A, 120V, (12)5-20
SP12RM-20
DISCONTINUED
Email Technical Specifications Printer Friendly
Basic Rack PDU Basic Rack PDU
More Images

APC Basic Rack PDU, Input: 120V, Input Connections: NEMA L5-30P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Rack Mounting brackets

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
24A
Output Connections
(12) NEMA 5-20R NEMA 5-20R
Always on Outlets
12
Overload Protection
Yes

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-125 VAC
Maximum Line Current per phase
24A
Maximum Input Current per phase
24A

Physical

Net Weight
4.32 KG
Maximum Height
43.00 mm
Maximum Width
439.00 mm
Maximum Depth
150.00 mm
Shipping Weight
4.78 KG
Shipping Height
70.00 mm
Shipping Width
470.00 mm
Shipping Depth
343.00 mm
Color
Black
Units per Pallet
100.00

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
UL Recognized
Standard Warranty
2 years repair or replace

Sustainable Offer Status