APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower Technical Specifications

Smart-UPS Battery Systems

APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower
SMX48RMBP2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Battery Systems Smart-UPS Battery Systems
More Images

Includes: Installation guide, Rack Mounting brackets

Standard Lead Time: Usually Ships within 2 Weeks

Output

Battery Output Voltage
48

Input

Nominal Input Voltage
48VDC

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC™ Quantity
2

Physical

Net Weight
28.64 KG
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
490.00 mm
Shipping Weight
35.50 KG
Shipping Width
589.00 mm
Shipping Height
246.00 mm
Shipping Depth
620.00 mm
Rack Height
2U
Color
Black
Units per Pallet
8.00

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs