APC Smart-UPS X 1500VA Rack/Tower LCD 120V with Network Card Technical Specifications

Smart-UPS

APC Smart-UPS X 1500VA Rack/Tower LCD 120V with Network Card
SMX1500RM2UNC
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1200 Watts /1440 VA,Input 120V /Output 120V, Interface Port SmartSlot, USB, Extended runtime model, Rack Height 2 U

Includes: CD with software, Documentation CD, Installation guide, Rack mounting hardware, Rack Mounting support rails, Removable support feet, Smart UPS signalling RS-232 cable, Temperature Probe, USB cable

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
1200 Watts / 1440 VA
Max Configurable Power
1200 Watts / 1440 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 143V
Input voltage adjustable range for mains operation
75 - 154V
Maximum Input Current
12A
Input Breaker Capacity
20  A
Maximum Short Circuit Withstand (Icw)
1000.0 kA
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
(Service center technician only)
RBC™ Quantity
1
DC Overcurrent Protection
60A
Runtime Graph
Curve Part Number(s)
A SMX1500RM2UNC
B SMX1500RM2UNC
+ (1)SMX48RMBP2U
C SMX1500RM2UNC
+ (2)SMX48RMBP2U
D SMX1500RM2UNC
+ (3)SMX48RMBP2U
E SMX1500RM2UNC
+ (4)SMX48RMBP2U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 96.1%
50% 97.6%
75% 97.9%
100% 98.0%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SmartSlot, USB
Pre-Installed SmartSlot™ Cards
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
600 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
490.00 mm
Rack Height
2U
Net Weight
24.82 KG
Shipping Weight
30.00 KG
Shipping Height
246.00 mm
Shipping Width
589.00 mm
Shipping Depth
620.00 mm
Color
Black
Units per Pallet
8.00
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
40.00 dBA
Online Thermal Dissipation
133.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, ENERGY STAR (USA), UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.