APC Smart-UPS 2200VA LCD 120V

Smart-UPS

APC Smart-UPS 2200VA LCD 120V
SMT2200
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1920 Watts /1920 VA,Input 120V /Output 120V, Interface Port SmartSlot

Includes: CD with software, Documentation CD, Smart UPS signalling RS-232 cable, USB cable

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
1920 Watts / 1920 VA
Max Configurable Power
1980 Watts / 2200 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P NEMA 5-20P
Cord Length
1.83 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 97.4%
50% 98.2%
75% 98.2%
100% 98.1%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
530 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432.00 mm
Maximum Width
196.00 mm
Maximum Depth
544.00 mm
Net Weight
50.91 KG
Shipping Weight
60.91 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Black
Units per Pallet
3.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
275.00 BTU/hr

Conformance

Regulatory Approvals
CSA, ENERGY STAR (USA), FCC Part 15 Class A, UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.