APC Smart-UPS C 1000VA 2U LCD 120V Technical Specifications

Smart-UPS

APC Smart-UPS C 1000VA 2U LCD 120V
SMC1000-2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,600 Watts /1000 VA,Input 120V /Output 120V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Documentation CD, Installation guide, Rack Mounting brackets, USB cable

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
2.44 meters
Input voltage range for main operations
93 - 130V
Input voltage adjustable range for mains operation
85 - 136V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 94.6%
50% 97.0%
75% 97.7%
100% 98.0%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
455 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
406.00 mm
Rack Height
2U
Net Weight
20.52 KG
Shipping Weight
22.33 KG
Shipping Height
241.00 mm
Shipping Width
546.00 mm
Shipping Depth
584.00 mm
Color
Black
Units per Pallet
16.00
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
42.00 dBA
Online Thermal Dissipation
81.00 BTU/hr

Conformance

Regulatory Approvals
CSA, ENERGY STAR (USA), NOM, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.