SY PX 80 KVA XR VALUE BATTERY CABINET Technical Specifications

Symmetra Battery Systems

SY PX 80 KVA XR VALUE BATTERY CABINET
SLB80XR
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra Battery Systems
More Images

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
100
Battery Type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
Power Battery
Expected Battery Life (years)
8 - 10
Battery blocks per string
32

Physical

Net Weight
1568.18 KG
Maximum Height
2070.00 mm
Maximum Width
864.00 mm
Maximum Depth
902.00 mm
Shipping Weight
1613.64 KG
Shipping Width
1067.00 mm
Shipping Height
2210.00 mm
Shipping Depth
1067.00 mm
Color
Black
Units per Pallet
2.00

Sustainable Offer Status