APC Silcon 240kW 400V UPS Technical Specifications

Silcon

APC Silcon 240kW 400V UPS
SL240KH
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Silcon
More Images

APC Silcon,240 kW /240 kVA,Input 400V 3PH /Output 230V, 400V 3PH, Interface Port Contact Closure, DB-25 RS-232

Includes: Installation guide, Parallel card, Relay board, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

Output

Output Power Capacity
240 kW / 240 kVA
Max Configurable Power
240 kW / 240 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
96.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Crest Factor
Unlimited
Topology
Delta Conversion On-Line
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (3PH)
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 4-wire (3PH + N)
(1) Hard Wire 4-wire (3PH - PEN)
(1) Hard Wire 5-wire (3PH + N + G)
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input Connections
Hard Wire 5-wire (3PH + N + G)
Hard Wire 4-wire (3PH + PEN)
Hard Wire 4-wire (3PH + N)
Input voltage range for main operations
323 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
Input voltage adjustable range for mains operation
323 - 437 (380 V), 340 - 460 (400V), 357 - 477 (415 V)V

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Runtime Graph
Curve Part Number(s)
A SL240KH
+ (1)SLC240K320H5-PB
B SL240KH
+ (1)SLC240K320H6-PB
C SL240KH
+ (2)SLC240K320H3-PB
D SL240KH
+ (3)SLC240K320H3-PB
E SL240KH
+ (4)SLC240K320H3-PB
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Available SmartSlot™ Interface Quantity
2
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1800.00 mm
Maximum Width
1600.00 mm
Maximum Depth
800.00 mm
Net Weight
1463.18 KG
Shipping Weight
1485.00 KG
Shipping Height
2050.00 mm
Shipping Width
1800.00 mm
Shipping Depth
1100.00 mm
Color
Dark green (NCS 7020 B50G), Light grey (NCS 2703-G84Y)
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
67.00 dBA
Online Thermal Dissipation
31390.00 BTU/hr
Protection Class
IP 30 with IP 31 optional

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, ISO 9001, ISO 14001, TUV
Standard Warranty
1 year repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status