APC Silcon 10kW 400V UPS Technical Specifications

Silcon

APC Silcon 10kW 400V UPS
SL10KH
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Silcon
More Images

APC Silcon,10 kW /10 kVA,Input 400V 3PH /Output 230V, 400V 3PH, Interface Port Contact Closure, DB-25 RS-232

Includes: Installation guide, Parallel card, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

Output

Output Power Capacity
10 kW / 10 kVA
Max Configurable Power
10 kW / 10 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
94.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Crest Factor
Unlimited
Topology
Delta Conversion On-Line
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (3PH)
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 4-wire (3PH + N)
(1) Hard Wire 4-wire (3PH - PEN)
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input Connections
Hard Wire 5-wire (3PH + N + G)
Hard Wire 4-wire (3PH + PEN)
Hard Wire 4-wire (3PH + N)
Input voltage range for main operations
323 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Runtime Graph
Curve Part Number(s)
A SL10KH
+ (1)SLC10K80H0-PB
B SL10KH
+ (1)SLC10K80H1-PB
C SL10KH
+ (1)SLC10K80H2-PB
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Available SmartSlot™ Interface Quantity
2
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1400.00 mm
Maximum Width
600.00 mm
Maximum Depth
800.00 mm
Net Weight
177.28 KG
Shipping Weight
199.56 KG
Shipping Height
1600.00 mm
Shipping Width
700.00 mm
Shipping Depth
900.00 mm
Color
Dark green (NCS 7020 B50G), Light grey (NCS 2703-G84Y)
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
52.00 dBA
Online Thermal Dissipation
1842.00 BTU/hr
Protection Class
IP 30 with IP 31 optional

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, ISO 14001, ISO 9001, TUV
Standard Warranty
1 year (parts only), optional on-site warranties available, optional extended warranties available

Sustainable Offer Status