APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower

Smart-UPS

APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower
SC1500
DISCONTINUED : recommended replacement product SMC1500
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,865 Watts /1440 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Rack Height 2 U

Includes: CD with software, Documentation CD, Rack Mounting brackets, Smart UPS signalling RS-232 cable, USB cable, User Manual

Output

Output Power Capacity
865 Watts / 1440 VA
Max Configurable Power
865 Watts / 1440 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(6) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
95 - 142V
Input voltage adjustable range for mains operation
87 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
445 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
463.00 mm
Rack Height
2U
Net Weight
21.36 KG
Shipping Weight
24.56 KG
Shipping Height
254.00 mm
Shipping Width
610.00 mm
Shipping Depth
610.00 mm
Master Carton Units
1.00
Color
Grey
Units per Pallet
10.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.