APC Parallel Maintenance Bypass Panel, up to 3 units 30-40kVA, 400V Wallmount

Smart-UPS VT

APC Parallel Maintenance Bypass Panel, up to 3 units 30-40kVA, 400V Wallmount
SBPAR30K40H-WP
Email Technical Specifications Printer Friendly
Smart-UPS VT Smart-UPS VT
More Images

APC Smart-UPS VT, Input: 400V 3PH, Output Connections: Hard Wire 5-wire (3PH + N + G)

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Maximum Total Current Draw per Phase
182.4A
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)

Input

Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz
Maximum Input Current per phase
182.4A

Physical

Net Weight
53.00 KG
Maximum Height
1174.00 mm
Maximum Width
560.00 mm
Maximum Depth
216.00 mm
Shipping Weight
55.00 KG
Shipping Height
1298.00 mm
Shipping Width
704.00 mm
Shipping Depth
335.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
EN 50091-2, EN/IEC 62040-3, EN/IEC 62040-1-1, VFI-SS-111
Standard Warranty
1 year repair or replace

Sustainable Offer Status