|
You are here:
|
Product Category |
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13
Output
Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
Overload Protection
Yes
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
Number of Power Cords
1
Maximum Line Current per phase
32A
Maximum Input Current per phase
32A
Load Capacity
7680 VA
Load Power Factor Range
0 to 1
Physical
Net Weight
11.36 KG
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
660.00 mm
Shipping Weight
23.18 KG
Shipping Height
203.00 mm
Shipping Width
610.00 mm
Shipping Depth
991.00 mm
Color
Black
Units per Pallet
10.00
Environmental
Operating Environment
-20 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
Standard Warranty
2 years (parts only)
Sustainable Offer Status |
|||||||||||||||||