APC Service Bypass Panel- 100-240V; 30A; BBM; Hardwire Input/Output Technical Specifications

Maintenance Bypass Panels

APC Service Bypass Panel- 100-240V; 30A; BBM; Hardwire Input/Output
SBP3000
Email Technical Specifications Printer Friendly
Locate a Partner
Maintenance Bypass Panels
More Images

APC Maintenance Bypass Panels, Input: 100V, 120V, 230V, Input Connections: Hard Wire 3 wire (1PH+N+G), Output: 100V, 120V, 230V, Output Connections: Hard Wire 3-wire (H N + G)

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
100V, 120V, 230V
Maximum Total Current Draw per Phase
30A
Output Connections
(1) Hard Wire 3-wire (H N + G)
Overload Protection
Yes

Input

Nominal Input Voltage
100V, 120V, 230V
Input Frequency
50/60 Hz
Input Connections
Hard Wire 3 wire (1PH+N+G)
Maximum Line Current per phase
30A
Maximum Input Current per phase
30A
Load Power Factor Range
0 to 1

Physical

Net Weight
12.00 KG
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
635.00 mm
Shipping Weight
22.00 KG
Shipping Height
203.00 mm
Shipping Width
610.00 mm
Shipping Depth
991.00 mm
Color
Black

Environmental

Operating Environment
-20 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, EN 60950, GOST, IEC 60950, UL 1778, VDE
Standard Warranty
2 years (parts only)

Sustainable Offer Status