APC Service Bypass Panel- 200/208/240V; 100A; MBB; Hardwire input/output Technical Specifications

Maintenance Bypass Panels

APC Service Bypass Panel- 200/208/240V; 100A; MBB; Hardwire input/output
SBP16KP
Email Technical Specifications Printer Friendly  
Maintenance Bypass Panels Maintenance Bypass Panels
More Images

APC Maintenance Bypass Panels, Input: 200V, 208V, 230V, 480V 3PH, Input Connections: Hard Wire 3-wire (2PH + G), Hard Wire 3 wire (1PH+N+G), Hard Wire 4-wire (2PH+N+G), Hard Wire 5-wire (3PH + N + G), Output: 120V, 200V, 208V, 230V, Output Connections: Hard Wire 3-wire (2PH + G),Hard Wire 3-wire (H N + G),Hard Wire 4-wire (2PH + N +G)

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V, 200V, 208V, 230V
Maximum Total Current Draw per Phase
100A
Output Connections
(1) Hard Wire 3-wire (2PH + G)
(1) Hard Wire 3-wire (H N + G)
(1) Hard Wire 4-wire (2PH + N +G)
Overload Protection
Yes

Input

Nominal Input Voltage
200V, 208V, 230V, 480V 3PH
Input Frequency
50/60 Hz
Input Connections
Hard Wire 3-wire (2PH + G)
Hard Wire 3 wire (1PH+N+G)
Hard Wire 4-wire (2PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
100A
Maximum Input Current per phase
100A
Load Capacity
20 kVA
Load Power Factor Range
0 to 1

Physical

Net Weight
21.36 KG
Maximum Height
178.00 mm
Maximum Width
432.00 mm
Maximum Depth
660.00 mm
Shipping Weight
31.36 KG
Shipping Height
305.00 mm
Shipping Width
610.00 mm
Shipping Depth
991.00 mm
Color
Black

Environmental

Operating Environment
-20 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
Standard Warranty
2 years (parts only)

Sustainable Offer Status

RoHS
Compliant