|
You are here:
|
Product Category
|
APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
3 meters
Physical
Net Weight
28.18 KG
Maximum Height
133.00 mm
Maximum Width
432.00 mm
Maximum Depth
483.00 mm
Shipping Weight
34.55 KG
Shipping Height
335.00 mm
Shipping Width
513.00 mm
Shipping Depth
594.00 mm
Rack Height
3U
Color
Black
Units per Pallet
12.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, FCC Part 15 Class B, UL 1778
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
||||||||||||