|
You are here:
|
Product Category
|
APC AV Black S15 Bezel Assembly
S15BEZELBLK Features
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
AV Power Conditioners & Battery Backups Features & Benefits
Protection
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Isolated filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline Surge Protection
Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Serviceability
Resettable circuit breakers
Enables a quick recovery from overload events.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and maintenance while minimizing space requirements.
Manageability
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Product Distribution
canada, united states
|
|||||||