RBC7

APC Replacement Battery Cartridge #7

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
11.68 KG
Maximum Height
173.00 mm
Maximum Width
152.00 mm
Maximum Depth
183.00 mm
Shipping Weight
12.41 KG
Shipping Width
262.00 mm
Shipping Height
259.00 mm
Shipping Depth
290.00 mm
Color
Black
Units per Pallet
48.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace