|
You are here:
|
Product Category |
APC Replacement Battery Cartridge #6
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Physical
Net Weight
7.68 KG
Maximum Height
94.00 mm
Maximum Width
152.00 mm
Maximum Depth
196.00 mm
Shipping Weight
8.45 KG
Shipping Width
259.00 mm
Shipping Height
175.00 mm
Shipping Depth
302.00 mm
Color
Black
Units per Pallet
60.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
|
|||||||||