|
You are here:
|
Product Category |
APC Replacement Battery Cartridge #59
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
2
Physical
Net Weight
5.34 KG
Maximum Height
197.00 mm
Maximum Width
149.00 mm
Maximum Depth
64.00 mm
Shipping Weight
5.92 KG
Shipping Width
229.00 mm
Shipping Height
305.00 mm
Shipping Depth
102.00 mm
Color
Charcoal
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
||||||||