APC Replacement Battery Cartridge #55 Technical Specifications

Replacement Battery Cartridges

APC Replacement Battery Cartridge #55
RBC55
Email Technical Specifications Printer Friendly
Locate a Partner
Replacement Battery Cartridges
More Images

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
816
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
24.27 KG
Maximum Height
173.00 mm
Maximum Width
142.00 mm
Maximum Depth
183.00 mm
Shipping Weight
26.68 KG
Shipping Width
295.00 mm
Shipping Height
277.00 mm
Shipping Depth
538.00 mm
Color
Black
Units per Pallet
18.00
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
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs