RBC48
Price * :  $99.99

APC Replacement Battery Cartridge #48

RBC48
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
168
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Battery blocks per string
2

Physical

Net Weight
11.00 lbs. (5.00 kg)
Maximum Height
4.25 inches (108 mm)
Maximum Width
5.20 inches (132 mm)
Maximum Depth
5.90 inches (150 mm)
Shipping Weight
13.00 lbs. (5.91 kg)
Shipping Width
6.60 inches (168 mm)
Shipping Height
6.60 inches (168 mm)
Shipping Depth
8.80 inches (224 mm)
Units per Pallet
40.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.