RBC32
Price * :  $79.99

APC Replacement Battery Cartridge #32

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
164
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
RBC™ Quantity
1
Battery blocks per string
2

Physical

Net Weight
11.73 lbs. (5.33 kg)
Maximum Height
7.75 inches (197 mm)
Maximum Width
5.88 inches (149 mm)
Maximum Depth
2.50 inches (64 mm)
Shipping Weight
13.00 lbs. (5.91 kg)
Shipping Width
9.00 inches (229 mm)
Shipping Height
12.00 inches (305 mm)
Shipping Depth
4.00 inches (102 mm)
Color
Charcoal

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-50000 feet (0-15000 meters)
Storage Temperature
32 - 104 °F (0 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.