RBC31
Price * :  $219.99

APC Replacement Battery Cartridge #31

RBC31

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Replacement battery cartridge note
Comes as a complete battery assembly,batteries and metal tray housing

Physical

Net Weight
24.70 lbs. (11.23 kg)
Maximum Height
2.75 inches (70 mm)
Maximum Width
6.50 inches (165 mm)
Maximum Depth
16.50 inches (419 mm)
Shipping Weight
28.00 lbs. (12.73 kg)
Shipping Width
11.50 inches (292 mm)
Shipping Height
7.50 inches (191 mm)
Shipping Depth
21.50 inches (546 mm)
Units per Pallet
30.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.