RBC27
Price * :  £239.99

APC Replacement Battery Cartridge #27

RBC27
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Replacement battery cartridge note
The SU48R3XLBP requires two(2) RBC27's.

Physical

Net Weight
24.55 KG
Maximum Height
108.00 mm
Maximum Width
165.00 mm
Maximum Depth
572.00 mm
Shipping Weight
26.36 KG
Shipping Width
311.00 mm
Shipping Height
279.00 mm
Shipping Depth
737.00 mm
Units per Pallet
24.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.