APC Replacement Battery Cartridge #25 Technical Specifications

Replacement Battery Cartridges

APC Replacement Battery Cartridge #25
RBC25
Email Technical Specifications Printer Friendly
Locate a Partner
Replacement Battery Cartridges
More Images

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--

Physical

Net Weight
10.36 KG
Maximum Height
102.00 mm
Maximum Width
264.00 mm
Maximum Depth
152.00 mm
Shipping Weight
11.82 KG
Shipping Width
267.00 mm
Shipping Height
194.00 mm
Shipping Depth
375.00 mm

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status