|
You are here:
|
Product Category |
APC Replacement Battery Cartridge #24
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
432
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Physical
Net Weight
11.96 KG
Maximum Height
83.00 mm
Maximum Width
216.00 mm
Maximum Depth
343.00 mm
Shipping Weight
12.60 KG
Shipping Width
368.00 mm
Shipping Height
152.00 mm
Shipping Depth
495.00 mm
Color
Black
Units per Pallet
18.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
|
|||||||||