RBC18
Price * :  $109.99

APC Replacement Battery Cartridge #18

RBC18
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
5.70 lbs. (2.60 kg)
Maximum Height
1.40 inches (36 mm)
Maximum Width
11.90 inches (302 mm)
Maximum Depth
4.00 inches (102 mm)
Shipping Weight
6.60 lbs. (3.00 kg)
Shipping Width
15.50 inches (394 mm)
Shipping Height
2.00 inches (51 mm)
Shipping Depth
8.30 inches (211 mm)
Color
Black

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.