Product Category

APC Replacement Battery Cartridge #17

Replacement Batteries

APC Replacement Battery Cartridge #17
RBC17
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
108
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
RBC™ Quantity
1

Physical

Net Weight
2.59 KG
Maximum Height
65.00 mm
Maximum Width
94.00 mm
Maximum Depth
151.00 mm
Shipping Weight
2.86 KG
Shipping Width
175.00 mm
Shipping Height
89.00 mm
Shipping Depth
213.00 mm
Color
Black
Units per Pallet
150.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs