Product Category

APC Replacement Battery Cartridge #12

Replacement Batteries

APC Replacement Battery Cartridge #12
RBC12
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Replacement battery cartridge note
RBC 12 is composed of two seperate battery cells. The Net dimensions are measured per cell.

Physical

Net Weight
20.00 KG
Maximum Height
97.00 mm
Maximum Width
254.00 mm
Maximum Depth
152.00 mm
Shipping Weight
22.86 KG
Shipping Width
394.00 mm
Shipping Height
229.00 mm
Shipping Depth
572.00 mm
Color
Black
Units per Pallet
20.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status