|
You are here:
|
Product Category |
APC Replacement Battery Cartridge #11
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
816
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Replacement battery cartridge note
RBC 11 is composed of two seperate battery cells. The Net dimensions are measured per cell.
Physical
Net Weight
24.27 KG
Maximum Height
173.00 mm
Maximum Width
142.00 mm
Maximum Depth
183.00 mm
Shipping Weight
26.68 KG
Shipping Width
295.00 mm
Shipping Height
277.00 mm
Shipping Depth
538.00 mm
Color
Black
Units per Pallet
18.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace, 30 days (Japan only)
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
|
|||||||||