|
You are here:
|
Product Category |
APC Replacement Battery Cartridge #10
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
54
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Physical
Net Weight
1.64 KG
Maximum Height
48.00 mm
Maximum Width
102.00 mm
Maximum Depth
140.00 mm
Shipping Weight
1.82 KG
Shipping Width
170.00 mm
Shipping Height
61.00 mm
Shipping Depth
206.00 mm
Color
Black
Units per Pallet
150.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
|
|||||||||